Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | ADK20BH97AD0000000150A0A | |
| Motor Series | 4000 Compact Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| Motor size | 325 | |
| Geometric displacement [cm3/r [in3/r]] | 324.6 [19.81] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Square | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 101.6 x 9.9, 127.0, 14.7 [4.00 x 0.39, 5.00, 0.58] - Spec. Component | |
| Shaft type | Splined | |
| Shaft dimension | Dia. 1 1/2 inch, 17T, 5/8 - 18 UNF-2B thread in shaft end | |
| Shaft Key | n/a | |
| Main port thread type | UN / UNF | |
| Main port style | Endport - aligned | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
| Drain Port Dimension | None | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Primer, Black, Low gloss | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Front bearing type | Tapered roller bearing | |
| Rear bearing type | Tapered roller bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | Yes | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Design code | 01 | |
| Brand | DANFOSS | Danfoss |
| Product height in | 4.280 | |
| Product height mm | 108.712 | |
| Product length in | 10.940 | |
| Product length mm | 277.876 | |
| Product width in | 4.280 | |
| Product width mm | 108.712 | |
| Sub brand | CHAR-LYNN | Char-Lynn |
