Danfoss orbital motors
With displacements up to 940 cm3 [57.4 in3] and intermittent pressure capabilities up to 350 bar [5,080 psi], durable Danfoss Char-Lynn® motors provide high power density in demanding environments. For light- and medium-duty intermittent-use applications, our reliable and efficient Xcel motors are available with displacements up to 985 cm3 [60 in3] and continuous pressure ratings up to 205 bar [3,000 psi].
Danfoss orbital motor quick selector
The orbital motor quick selector lets you filter over attributes and features to obtain a full set of product specifications and access to 2D drawings, 3D models, and catalogs.
Danfoss orbital motor series
Our durable orbital motors provide very high power density and are available with displacement between 8 cm3 and 985 cm3 [0.5 in3 and 60.0 in3]. They are used in a wide range of applications from machine tools to heavy construction equipment.