Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
Port Type | End g1/2, h 7/8-14 |
Shaft Seal | HNBR - High pressure |
Dust seal | Standard |
Sensor | None |
Packaging | No data available |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Brand | Danfoss |
Case flow options | G1/4 end |
Check valve function | No |
Customer identification | None |
Design Code | 09 |
Design code | Nine |
Displacement | 96 cm3/r [5.9 in3/r] |
Drain Port Dimension | G 1/4 |
Front bearing type | Journal bearing |
Geometric displacement [cm3/r [in3/r]] | 96 [5.9] |
Gerotor options | None |
Hydraulic valve function | None |
Main port dimension | G 1/2 |
Main port style | Endport - aligned |
Main port thread type | BSP |
Model Code | MH0059FA24EC0200070000000AA00J |
Motor Series | H Series |
Motor size | 95 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, M10 x 1.50-6H [1.75 x 0.12, 3.25, M10 x 1.50-6H] |
Mounting flange type | 4 Bolt - Square |
Mounting type | 4 s p44x3 b83 m10 |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Gerotor |
Output shaft type | 24 str 25mm |
Paint information | Primer, Black, Low gloss |
Paint packaging | Primer low gloss black |
Painted | Yes |
Product | Motor |
Product View (Switch) | Global (Standard) |
Rear bearing type | Journal bearing |
Seal Kit | 9900976-000 |
Seal options | Hp shaft seal |
Series | H series motor |
Shaft Key | Square key, 8 x 30 mm |
Shaft dimension | Dia. 25 mm, M8 x 1.25-6H thread in shaft end |
Shaft options | None |
Shaft type | Straight |
Special Features Assembly | Standard |
Special assembly instructions | None |
Special features hardware | None specified |
Speed sensor | None |
Sub brand | Char-Lynn |
Valve options | None |
Valve system | Spool valve |