Product specifications
Characteristic | Value |
---|---|
Motor function | Higher efficiency and smooth running (Low speed valving) |
Port Type | 7/8-14 |
Shaft Seal | NBR - Standard |
Dust seal | Standard |
Sensor | Speed, Hall effect, 60 pulses, 609 mm [24.0 inch], Packard weather pac tower connector |
Packaging | No data available |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Brand | Danfoss |
Case flow options | None |
Check valve function | No |
Customer identification | None |
Design Code | 09 |
Design code | Nine |
Displacement | 294 cm3/r [17.9 in3/r] |
Drain Port Dimension | None |
Front bearing type | Journal bearing |
Geometric displacement [cm3/r [in3/r]] | 294 [17.9] |
Gerotor options | None |
Hydraulic valve function | None |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
Main port style | Sideport - aligned |
Main port thread type | UN / UNF |
Model Code | MH0179BA01AA000000AK00AB0AA00J |
Motor Series | H Series |
Motor size | 295 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] |
Mounting flange type | 4 Bolt - Square |
Mounting type | 4 s p44 b83 3/8-16 |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Gerotor |
Output shaft type | 01 str 1in |
Paint information | Primer, Black, Low gloss |
Paint packaging | Primer low gloss black |
Painted | Yes |
Product | Motor |
Product View (Switch) | Global (Standard) |
Rear bearing type | Journal bearing |
Seal Kit | 60540-000 |
Seal options | Standard seals |
Series | H series motor |
Shaft Key | Woodruff key |
Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end |
Shaft options | None |
Shaft type | Straight |
Special Features Assembly | Standard |
Special assembly instructions | None |
Special features hardware | Low speed valving |
Speed sensor | Wpc s 60p 609mm wire |
Sub brand | Char-Lynn |
Valve options | None |
Valve system | Spool valve |