Product specifications
Characteristic | Value |
---|---|
Model Code | MH0035BN08EB00A0070000SH0AD00J |
Motor Series | H Series |
Valve system | Spool valve |
Orbital gearwheel set type | Gerotor |
Motor size | 60 |
Geometric displacement [cm3/r [in3/r]] | 58 [3.5] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 4 Bolt - Square |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] - Spec. Component |
Shaft type | Straight |
Shaft dimension | Dia. 1 inch, Crosshole 0.406 inch, 1/4 - 20 UNC-2B thread in shaft end |
Shaft Key | n/a |
Main port thread type | UN / UNF |
Main port style | Endport - aligned |
Main port dimension | 3/4 - 16 UNF-2B SAE O-Ring port |
Drain Port Dimension | None |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Environmental coated, White |
Special features hardware | End ported, ss bolt |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | HNBR - High pressure |
Seal Kit | 60572-000 |
Front bearing type | Journal bearing |
Rear bearing type | Journal bearing |
Orbital gearwheel set | Free running |
Check valve function | No |
Hydraulic valve function | None |
Sensor | None |
Packaging | No data available |
Name Tag | Danfoss name tag |
Design code | 09 |
Brand | Danfoss |
Case flow options | None |
Customer identification | None |
Design code | Nine |
Displacement | 58 cm3/r [3.5 in3/r] |
Gerotor options | Free running |
Mounting type | 4 s nickel p44 b83 3/8-16 |
Output shaft type | 08 str 1in |
Paint packaging | Env white |
Port type | End 3/4-16, h 7/8-14 |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Hp shaft seal |
Series | H series motor |
Shaft options | None |
Special assembly instructions | None |
Speed sensor | None |
Sub brand | Char-Lynn |
Valve options | None |