Danfoss logo
Danfoss Char-Lynn 2000 Series Disc Geroler WheelM02062AB02AA0100010000000AAAAF (RIGHT)

MOTOR-ORBITAL,2000 SERIES 100 [6.2], M02062AB02AA0100010000000AAAAF, M02062AB02AA0100010000000AAAAF

105-1023-006


Tools

Product specifications

Characteristic
Value
Model CodeM02062AB02AA0100010000000AAAAF
Motor Series2000 Series
Valve systemDisc valve with valve drive
Orbital gearwheel set typeGeroler
Motor size100
Geometric displacement [cm3/r [in3/r]]101.6 [6.20]
Motor typeWheel
Motor functionStandard
Mounting flange type4 Bolt - Wheel
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]108.0 x 6.4, 147.6, 13.6 [4.25 x 0.25, 5.81, 0.54] Rear: 127.0 x 3.3, 147.6, 13.6 [5.00 x 0.13, 5.81, 0.54]
Shaft typeStraight
Shaft dimensionDia. 1 1/4 inch, 3/8 - 16 UNC-2B thread in shaft end
Shaft KeySquare key, 5/16 x 5/16 x 1 1/4 inch
Main port thread typeUN / UNF
Main port styleSideport - staggered
Main port dimension7/8 - 14 UNF-2B SAE O-Ring port
Drain Port Dimension7/16 - 20 UNF-2B SAE O-Ring port
Brake Release Port Dimensionn/a
PaintedNo
Paint informationn/a
Special features hardwareStandard
Special Features AssemblyStandard
Dust sealStandard
Shaft SealNBR - Standard
Seal Kit61258-000
Front bearing typeTapered roller bearing
Rear bearing typeTapered roller bearing
Orbital gearwheel setStandard
Check valve functionYes
Hydraulic valve functionNone
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
Design code06
AccessoriesNone
BrandDanfoss
Case flow options7/16-20
Customer identificationNone
Design codeSixth
Displacement101.6 cm3/r [6.20 in3/r]
Geroler optionsStandard
Low pressure reliefNone
Low pressure reliefNone
MOUNTING TYPE4 w p108 b148 h14
Mounting type4 w p108 b148 h14
Output shaft typeStr 1.25in 3/8-16 s5/16x1.25in
Output shaft typeStr 1.25in 3/8-16 s5/16x1.25in
Paint packagingNo paint
Port typeSta 7/8-14
Pressure flow optionNone
ProductMotor
Product View (Switch)Global (Standard)
Seal optionsStandard
Seal optionsStandard
Series2000 series
Series2000 series
Special assembly instructionsNone
Sub brandChar-Lynn