Product specifications
Characteristic | Value |
---|---|
Special features hardware | None |
Accessories | None |
Brand | Danfoss |
CMM | 4K_CMM |
Case flow options | 7/16-20 check valve |
Customer identification | None |
Design code | Sixth |
Displacement | 130.3 cm3/r [7.95 in3/r] |
Geroler options | Standard |
Low pressure relief | None |
Low pressure relief | None |
MOUNTING TYPE | 4 s p127 b162 h14 |
Mounting type | 4 s p127 b162 h14 |
Output shaft type | Spl 14t 12/24 |
Output shaft type | Spl 14t 12/24 |
Paint packaging | No paint, individual box |
Port type | Sta 1 1/16-12 |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Standard |
Seal options | Standard |
Series | 4000 series |
Series | 4000 series |
Special assembly instructions | None |
Sub brand | Char-Lynn |