Product specifications
Characteristic | Value |
---|---|
Model code | TMTH-0400-B-NN-W58-AF-1D-K10-A-J-1B-0-N-AA-AAE56-NN-NN-NN-SP-NNN |
Motor Series | TMTH Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 400 |
Geometric displacement [cm3/r [in3/r]] | 393.1 [24.00] |
Motor type | Wheel |
Motor function | Standard |
Mounting flange type | 10 Bolt - Wheel |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 179.9 x 11.8, 210.0, 14.2 [7.08 x 0.46, 8.27, 0.56] Rear: 179.9 x 7.2, 210.0, 14.2 [7.08 x 0.28, 8.27, 0.56] |
Shaft type | Wheel hub |
Shaft dimension | Thread Hole Flange: 5 x M14 x 1.5 - BCD 140 mm [5.5 inch] |
Shaft Key | n/a |
Main port thread type | BSP |
Main port style | Sideport - staggered |
Main port dimension | G 3/4, 5 x M10 block mounting threads |
Drain Port Dimension | G 1/4 |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Painted, Black, Medium gloss |
Special features hardware | Standard |
Special Features Assembly | Standard |
Dust seal | Standard plus seal guard |
Shaft Seal | NBR - Standard |
Seal Kit | 11131621 |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Standard |
Check valve function | No |
Hydraulic valve function | None |
Sensor | Speed Sensor ready (EMD) |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design code | 00 |
Delete Model Code | Yes |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |