Product specifications
Characteristic | Value |
---|---|
Model Code | OMV-0500-A-NN-C24-AV-2F-B41-A-A-2C-1-N-NN-AAE17-NN-NN-NN-SP-NNN |
Motor Series | OMV Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 500 |
Geometric displacement [cm3/r [in3/r]] | 499.6 [30.49] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 4 Bolt - C |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 13.5, 161.9, 17.5 [5.00 x 0.53, 6.37, 0.69] |
Shaft type | Straight |
Shaft dimension | Dia. 2 1/4 inch, 1/2 - 20 UNF-2B thread in shaft end |
Shaft Key | Square key, 1/2 x 2 1/4 inch, B.S. 46 |
Main port thread type | UN / UNF |
Main port style | Sideport - staggered |
Main port dimension | 1 5/16 - 12 UN-2B SAE O-Ring port, |
Drain Port Dimension | 9/16 - 18 UNF-2B O-Ring port |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Painted, Black, Medium gloss |
Special features hardware | Standard |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | 151B0129 |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Standard |
Check valve function | Yes |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design Code | 2 |
Delete Model Code | Yes |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |