Product specifications
Characteristic | Value |
---|---|
Model Code | M06120AB01AB02000000000000000F |
Motor Series | 6000 Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 195 |
Geometric displacement [cm3/r [in3/r]] | 195.8 [11.95] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 4 Bolt - Square |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 12.7, 162.0, 14.4 [5.00 x 0.50, 6.38, 0.57] (SAE CC) |
SHAFT TYPE | Straight |
Shaft dimension | Dia. 1 1/2 inch, 3/8 - 16 UNC-2B thread in shaft end |
Shaft Key | Square key, 3/8 x 1 5/8 inch |
Main port thread type | Manifold |
Main port style | Sideport - staggered |
Main port dimension | 0.750 inch drilled hole |
Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
Brake Release Port Dimension | n/a |
Painted | No |
Paint information | n/a |
Special features hardware | Standard |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | No data available |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Standard |
Check valve function | Yes |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design code | 06 |
Accessories | None |
Brand | Danfoss |
Case flow options | 7/16-20 check valve |
Customer identification | None |
Design code | Sixth |
Displacement | 195.8 cm3/r [11.95 in3/r] |
Geroler options | Standard |
Low pressure relief | None |
Low pressure relief | None |
MOUNTING TYPE | 4 s p127 b162 h14 |
Mounting type | 4 s p127 b162 h14 |
Output shaft type | Str 1.5in |
Paint packaging | No paint |
Port type | Sta 4 bolt split flange |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Standard |
Seal options | Standard |
Series | 6000 series |
Series | 6000 series |
Special assembly instructions | None |
Sub brand | Char-Lynn |