Danfoss logo
MOTOR 6K-006, M06239AB01AA06000000000000000F-product-details

MOTOR 6K-006, M06239AB01AA06000000000000000F

112-1116-006


Tools

Product specifications

Characteristic
Value
Model CodeM06239AB01AA06000000000000000F
Motor Series6000 Series
Valve systemDisc valve with valve drive
Orbital gearwheel set typeGeroler
Motor size390
Geometric displacement [cm3/r [in3/r]]391.7 [23.90]
Motor typeStandard
Motor functionStandard
Mounting flange type4 Bolt - Square
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]127.0 x 12.7, 162.0, 14.4 [5.00 x 0.50, 6.38, 0.57] (SAE CC)
SHAFT TYPEStraight
Shaft dimensionDia. 1 1/2 inch, 3/8 - 16 UNC-2B thread in shaft end
Shaft KeySquare key, 3/8 x 1 5/8 inch
Main port thread typeUN / UNF
Main port styleSideport - staggered
Main port dimension1 5/16 - 12 UN-2B SAE O-Ring port
Drain Port Dimension9/16 - 18 UNF-2B SAE O-Ring port
Brake Release Port Dimensionn/a
PaintedNo
Paint informationn/a
Special features hardwareStandard
Special Features AssemblyStandard
Dust sealStandard
Shaft SealNBR - Standard
Seal KitNo data available
Front bearing typeTapered roller bearing
Rear bearing typeTapered roller bearing
Orbital gearwheel setStandard
Check valve functionNo
Hydraulic valve functionHot oil shuttle valve
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
Design code06