Danfoss logo
Danfoss Char-Lynn 2000 Series Disc Geroler StandardM06120AB01AB0200000000000AA00F (RIGHT)

MOTOR-ORBITAL,6000 SERIES 490 [30], M06300AB01AA02000010000000000F, M06300AB01AA02000010000000000F

112-1129-006


Tools

Product specifications

Characteristic
Value
Motor functionStandard
Mounting type4 s p127 b162 h14
Port typeSta 1 5/16-12
Shaft SealFPM viton - Standard
Dust sealStandard
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
AccessoriesNone
Brake Release Port Dimensionn/a
BrandDanfoss
Case flow options7/16-20 check valve
Check valve functionYes
Customer identificationNone
Design Code06
Design codeSixth
Displacement491.4 cm3/r [29.99 in3/r]
Drain Port Dimension7/16 - 20 UNF-2B SAE O-Ring port
Front bearing typeTapered roller bearing
Geometric displacement [cm3/r [in3/r]]491.4 [29.99]
Geroler optionsStandard
Hydraulic valve functionNone
Low pressure reliefNone
Low pressure reliefNone
Main port dimension1 5/16 - 12 UN-2B SAE O-Ring port
Main port styleSideport - staggered
Main port thread typeUN / UNF
Model CodeM06300AB01AA02000010000000000F
Motor Series6000 Series
Motor size490
Motor typeStandard
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]127.0 x 12.7, 162.0, 14.4 [5.00 x 0.50, 6.38, 0.57] (SAE CC)
Mounting flange type4 Bolt - Square
Mounting type4 s p127 b162 h14
Orbital gearwheel setStandard
Orbital gearwheel set typeGeroler
Output shaft typeStr 1.5in
Paint informationn/a
Paint packagingNo paint
PaintedNo
Pressure flow optionNone
ProductMotor
Product View (Switch)Global (Standard)
Rear bearing typeTapered roller bearing
Seal KitNo data available
Seal optionsViton
Seal optionsViton
Series6000 series
Series6000 series
Shaft KeySquare key, 3/8 x 1 5/8 inch
Shaft dimensionDia. 1 1/2 inch, 3/8 - 16 UNC-2B thread in shaft end
Shaft typeStraight
Special Features AssemblyStandard
Special assembly instructionsNone
Special features hardwareNone
Sub brandChar-Lynn
Valve systemDisc valve with valve drive