Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
MOUNTING TYPE | 4 s p127 b162 h14 |
Port type | Sta 1 5/16-12 |
Shaft Seal | NBR - Standard |
Dust seal | Standard |
Sensor | Speed, Hall effect, 30 pulses, 127 mm [5.0 inch] wire lenght, Packard weather pac shroud connector |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Accessories | Wpc s 30p 127mm wire |
Brake Release Port Dimension | n/a |
Brand | Danfoss |
Case flow options | 7/16-20 check valve |
Check valve function | Yes |
Customer identification | None |
Design code | 06 |
Design code | Sixth |
Displacement | 982.7 cm3/r [59.97 in3/r] |
Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
Front bearing type | Tapered roller bearing |
Geometric displacement [cm3/r [in3/r]] | 982.7 [59.97] |
Geroler options | Standard |
Hydraulic valve function | None |
Low pressure relief | None |
Low pressure relief | None |
Main port dimension | 1 5/16 - 12 UN-2B SAE O-Ring port |
Main port style | Sideport - staggered |
Main port thread type | UN / UNF |
Model Code | M06600AB01AA0200000AB00000000F |
Motor Series | 6000 Series |
Motor size | 985 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 12.7, 162.0, 14.4 [5.00 x 0.50, 6.38, 0.57] (SAE CC) |
Mounting flange type | 4 Bolt - Square |
Mounting type | 4 s p127 b162 h14 |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Output shaft type | Str 1.5in |
Paint information | n/a |
Paint packaging | No paint |
Painted | No |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | Global (Standard) |
Rear bearing type | Tapered roller bearing |
SHAFT TYPE | Straight |
Seal options | Standard |
Seal options | Standard |
Series | 6000 series |
Series | 6000 series |
Shaft Key | Square key, 3/8 x 1 5/8 inch |
Shaft dimension | Dia. 1 1/2 inch, 3/8 - 16 UNC-2B thread in shaft end |
Special Features Assembly | Standard |
Special assembly instructions | None |
Special features hardware | None |
Sub brand | Char-Lynn |
Valve system | Disc valve with valve drive |