Danfoss logo
MOTOR-ORBITAL,6000 SERIES 805 [49], M06490AB01AA0200000000000AA00F, M06490AB01AA0200000000000AA00F-product-details

MOTOR-ORBITAL,6000 SERIES 805 [49], M06490AB01AA0200000000000AA00F, M06490AB01AA0200000000000AA00F

112-1500-006


Tools

Product specifications

Characteristic
Value
Model CodeM06490AB01AA0200000000000AA00F
Motor Series6000 Series
Valve systemDisc valve with valve drive
Orbital gearwheel set typeGeroler
Motor size805
Geometric displacement [cm3/r [in3/r]]803.4 [49.03]
Motor typeStandard
Motor functionStandard
Mounting flange type4 Bolt - Square
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]127.0 x 12.7, 162.0, 14.4 [5.00 x 0.50, 6.38, 0.57] (SAE CC)
Shaft typeStraight
Shaft dimensionDia. 1 1/2 inch, 3/8 - 16 UNC-2B thread in shaft end
Shaft KeySquare key, 3/8 x 1 5/8 inch
Main port thread typeUN / UNF
Main port styleSideport - staggered
Main port dimension1 5/16 - 12 UN-2B SAE O-Ring port
Drain Port Dimension7/16 - 20 UNF-2B SAE O-Ring port
Brake Release Port Dimensionn/a
PaintedYes
Paint informationPrimer, Black, Low gloss
Special features hardwareStandard
Special Features AssemblyStandard
Dust sealStandard
Shaft SealNBR - Standard
Seal KitNo data available
Front bearing typeTapered roller bearing
Rear bearing typeTapered roller bearing
Orbital gearwheel setStandard
Check valve functionYes
Hydraulic valve functionNone
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
Design code06
AccessoriesNone
BrandDanfoss
Case flow options7/16-20 check valve
Customer identificationNone
Design codeSixth
Displacement803.4 cm3/r [49.03 in3/r]
Geroler optionsStandard
Low pressure reliefNone
Low pressure reliefNone
Mounting type4 s p127 b162 h14
Mounting type4 s p127 b162 h14
Output shaft typeStr 1.5in
Paint packagingPrimer low gloss black
Port TypeSta 1 5/16-12
Pressure flow optionNone
ProductMotor
Product View (Switch)Global (Standard)
Seal optionsStandard
Seal optionsStandard
Series6000 series
Series6000 series
Special assembly instructionsNone
Sub brandChar-Lynn