Danfoss logo
Danfoss Char-Lynn 2000 Series Disc Geroler WheelM06190AC02AA0200000000000AA00F (RIGHT)

MOTOR-ORBITAL,6000 SERIES 985 [60], M06600AC01AA02000000000000000F, M06600AC01AA02000000000000000F

113-1069-006


Tools

Product specifications

Characteristic
Value
Motor functionStandard
MOUNTING TYPE4 w p140 b184 h14
Port typeSta 1 5/16-12
Shaft SealNBR - Standard
Dust sealStandard
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
AccessoriesNone
Brake Release Port Dimensionn/a
BrandDanfoss
Case flow options7/16-20 check valve
Check valve functionYes
Customer identificationNone
Design code06
Design codeSixth
Displacement982.7 cm3/r [59.97 in3/r]
Drain Port Dimension7/16 - 20 UNF-2B SAE O-Ring port
Front bearing typeTapered roller bearing
Geometric displacement [cm3/r [in3/r]]982.7 [59.97]
Geroler optionsStandard
Hydraulic valve functionNone
Low pressure reliefNone
Low pressure reliefNone
Main port dimension1 5/16 - 12 UN-2B SAE O-Ring port
Main port styleSideport - staggered
Main port thread typeUN / UNF
Model CodeM06600AC01AA02000000000000000F
Motor Series6000 Series
Motor size985
Motor typeWheel
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]139.7 x 7.9, 184.2, 14.4 [5.50 x 0.31, 7.25, 0.57]
Mounting flange type4 Bolt - Wheel
Mounting type4 w p140 b184 h14
Orbital gearwheel setStandard
Orbital gearwheel set typeGeroler
Output shaft typeStr 1.5in
Paint informationn/a
Paint packagingNo paint
PaintedNo
Pressure flow optionNone
ProductMotor
Product View (Switch)Global (Standard)
Rear bearing typeTapered roller bearing
SHAFT TYPEStraight
Seal KitNo data available
Seal optionsStandard
Seal optionsStandard
Series6000 series
Series6000 series
Shaft KeySquare key, 3/8 x 1 5/8 inch
Shaft dimensionDia. 1 1/2 inch, 3/8 - 16 UNC-2B thread in shaft end
Special Features AssemblyStandard
Special assembly instructionsNone
Special features hardwareNone
Sub brandChar-Lynn
Valve systemDisc valve with valve drive