Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
Mounting type | 4 b p127 b162 h14 |
Port Type | Sta 1 5/16-12 |
Shaft Seal | n/a |
Dust seal | n/a |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Accessories | None |
Brake Release Port Dimension | n/a |
Brand | Danfoss |
Case flow options | 7/16-20 check valve |
Check valve function | Yes |
Customer identification | None |
Design Code | 06 |
Design code | Sixth |
Displacement | 312.0 cm3/r [19.04 in3/r] |
Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
Front bearing type | n/a |
Geometric displacement [cm3/r [in3/r]] | 312.0 [19.04] |
Geroler options | Standard |
Hydraulic valve function | None |
Low pressure relief | None |
Low pressure relief | None |
Main port dimension | 1 5/16 - 12 UN-2B SAE O-Ring port |
Main port style | Sideport - staggered |
Main port thread type | UN / UNF |
Model Code | M06190AA00AA02000000000000000F |
Motor Series | 6000 Series |
Motor size | 310 |
Motor type | Short |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 12.5, 162.0, 14.4 [5.00 x 0.49, 6.38, 0.57] |
Mounting flange type | 4 Bolt - Short |
Mounting type | 4 b p127 b162 h14 |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Output shaft type | None |
Output shaft type | None |
Paint information | n/a |
Paint packaging | No paint |
Painted | No |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | Global (Standard) |
Rear bearing type | n/a |
Seal Kit | No data available |
Seal options | Standard |
Seal options | Standard |
Series | 6000 series |
Series | 6000 series |
Shaft Key | n/a |
Shaft dimension | n/a |
Shaft type | None |
Special Features Assembly | Standard |
Special assembly instructions | None |
Special features hardware | None |
Sub brand | Char-Lynn |
Valve system | Disc valve with valve drive |