Product specifications
Characteristic | Value |
---|---|
Motor function | Noise optimized |
Shaft Seal | n/a |
Dust seal | n/a |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Brand | Danfoss |
Check valve function | No |
Design Code | 06 |
Drain Port Dimension | 9/16 - 18 UNF-2B SAE O-Ring port - Spec. Component |
Front bearing type | n/a |
Geometric displacement [cm3/r [in3/r]] | 491.4 [29.99] |
Hydraulic valve function | Hot oil shuttle valve |
Main port dimension | 1 5/16 - 12 UN-2B SAE O-Ring port |
Main port style | Sideport - staggered |
Main port thread type | UN / UNF |
Model Code | M06300AA00AA11000000003000000F |
Motor Series | 6000 Series |
Motor size | 490 |
Motor type | Short |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 12.5, 162.0, 14.4 [5.00 x 0.49, 6.38, 0.57] |
Mounting flange type | 4 Bolt - Short |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Paint information | n/a |
Painted | No |
Rear bearing type | n/a |
Shaft Key | n/a |
Shaft dimension | n/a |
Shaft type | None |
Special Features Assembly | Standard |
Special features hardware | Spec. Component |
Sub brand | Char-Lynn |
Valve system | Disc valve with valve drive |