Product specifications
Characteristic | Value |
---|---|
Model Code | M06300AA00AG1000620002600AE00F |
Motor Series | 6000 Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 490 |
Geometric displacement [cm3/r [in3/r]] | 491.4 [29.99] |
Motor type | Short |
Motor function | Standard |
Mounting flange type | 4 Bolt - Short |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 12.5, 162.0, 14.4 [5.00 x 0.49, 6.38, 0.57] |
Shaft type | None |
Shaft dimension | n/a |
Shaft Key | n/a |
Main port thread type | UN / UNF |
Main port style | Sideport - staggered |
Main port dimension | 3/4 - 16 UNF-2B SAE O-Ring port |
Drain Port Dimension | 3/4 - 16 UNF-2B SAE O-ring port - Spec. Component |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Primer, Black, Low gloss |
Special features hardware | Spec. Component |
Special Features Assembly | Standard |
Dust seal | n/a |
Shaft Seal | n/a |
Front bearing type | n/a |
Rear bearing type | n/a |
Orbital gearwheel set | Tight |
Check valve function | No |
Sensor | None |
Packaging | Bulk box |
Name Tag | Danfoss name tag |
Design Code | 06 |
Brand | Danfoss |
Sub brand | Char-Lynn |