Product specifications
Characteristic | Value |
---|---|
Model Code | M10574AA02AB01000000000000000C |
Motor Series | 10000 Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 940 |
Geometric displacement [cm3/r [in3/r]] | 940.8 [57.41) |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 4 Bolt - Square |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 13.8, 161.9, 16.8 [5.00 x 0.54, 6.38, 0.66] |
SHAFT TYPE | TAPERED |
Shaft dimension | Dia. 2 1/4 inch, 1:8 SAE J501, 1 1/2 - 18 UNEF-2A thread in shaft end |
Shaft Key | Square key, 9/16 x 2 inch |
Main port thread type | Split Flange |
Main port style | Sideport - staggered |
Main port dimension | 1.25 inch drilled hole, 4 x 7/16 - 14 UNC-2B block mounting threads |
Drain Port Dimension | 9/16 - 18 UNF-2B SAE O-Ring port |
Brake Release Port Dimension | n/a |
Painted | No |
Paint information | n/a |
Special features hardware | None |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | No data available |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Standard |
Check valve function | No |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design code | 3 |
Accessories | None |
Brand | Danfoss |
Case flow options | 9/16-18 |
Customer identification | None |
Design code | Third |
Displacement | 940.8 cm3/r [57.41 in3/r] |
Geroler options | Standard |
Low pressure relief | None |
Low pressure relief | None |
Mounting type | 4 s p127 b162 h17 |
Output shaft type | Tap 2.25in s9/16x2 |
Paint packaging | None |
Port type | Sta 4 bolt split flange |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Standard |
Seal options | Standard |
Series | 10,000 series |
Special assembly instructions | None |
Sub brand | Char-Lynn |