Danfoss logo
Danfoss Char-Lynn 10000 Series 4-Bolt wheel_side port staggered split flange (RIGHT)

MOTOR-ORBITAL,10000 SERIES 665 [40.6], M10406AB01AA01000000000000000C, M10406AB01AA01000000000000000C

120-1007-003


Tools

Product specifications

Characteristic
Value
Motor functionStandard
Port typeSta 1 5/16-12
Shaft SealNBR - Standard
Dust sealStandard
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
AccessoriesNone
Brake Release Port Dimensionn/a
BrandDanfoss
Case flow options9/16-18
Check valve functionNo
Customer identificationNone
Design code3
Design codeThird
Displacement665.3 cm3/r [40.60 in3/r]
Drain Port Dimension9/16 - 18 UNF-2B SAE O-Ring port
Front bearing typeTapered roller bearing
Geometric displacement [cm3/r [in3/r]]665.3 [40.60)
Geroler optionsStandard
Hydraulic valve functionNone
Low pressure reliefNone
Low pressure reliefNone
Main port dimension1 5/16 - 12 UN-2B SAE O-Ring port
Main port styleSideport - staggered
Main port thread typeUN / UNF
Model CodeM10406AB01AA01000000000000000C
Motor Series10000 Series
Motor size665
Motor typeWheel
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]177.7 x 5.1, 210.0, 16.8 [7.00 x 0.20, 8.25, 0.66] Rear: 177.7 x 5.3, 210.0, 16.8 [7.00 x 0.21, 8.25, 0.66]
Mounting flange type4 Bolt - Wheel
Mounting type4 w b210 h17
Orbital gearwheel setStandard
Orbital gearwheel set typeGeroler
Output shaft typeStr 2.25in 1/2-20 s1/2x2.5
Paint informationn/a
Paint packagingNone
PaintedNo
Pressure flow optionNone
ProductMotor
Product View (Switch)Global (Standard)
Rear bearing typeTapered roller bearing
SHAFT TYPEStraight
Seal KitNo data available
Seal optionsStandard
Seal optionsStandard
Series10,000 series
Shaft KeySquare key, 1/2 x 2 1/2 inch
Shaft dimensionDia. 2 1/4 inch, 1/2 - 20 UNF-2B thread in shaft end
Special Features AssemblyStandard
Special assembly instructionsNone
Special features hardwareNone
Sub brandChar-Lynn
Valve systemDisc valve with valve drive