Danfoss logo
Danfoss Char-Lynn 10000 Series Disc Geroler Standard 2 speedM10210AB02AA01000000000000000C (RIGHT)

MOTOR-ORBITAL,10000 SERIES 345 [21], M10210AB02AA01000000000000000C

120-1013-003


Tools

Product specifications

Characteristic
Value
Model CodeM10210AB02AA01000000000000000C
Motor Series10000 Series
Valve systemDisc valve with valve drive
Orbital gearwheel set typeGeroler
Motor size345
Geometric displacement [cm3/r [in3/r]]343.8 [20.98 )
Motor typeWheel
Motor functionStandard
Mounting flange type4 Bolt - Wheel
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]177.7 x 5.1, 210.0, 16.8 [7.00 x 0.20, 8.25, 0.66] Rear: 177.7 x 5.3, 210.0, 16.8 [7.00 x 0.21, 8.25, 0.66]
SHAFT TYPETAPERED
Shaft dimensionDia. 2 1/4 inch, 1:8 SAE J501, 1 1/2 - 18 UNEF-2A thread in shaft end
Shaft KeySquare key, 9/16 x 2 inch
Main port thread typeUN / UNF
Main port styleSideport - staggered
Main port dimension1 5/16 - 12 UN-2B SAE O-Ring port
Drain Port Dimension9/16 - 18 UNF-2B SAE O-Ring port
Brake Release Port Dimensionn/a
PaintedNo
Paint informationn/a
Special features hardwareStandard
Special Features AssemblyStandard
Dust sealStandard
Shaft SealNBR - Standard
Seal KitNo data available
Front bearing typeTapered roller bearing
Rear bearing typeTapered roller bearing
Orbital gearwheel setStandard
Check valve functionNo
Hydraulic valve functionNone
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
Design Code3
BrandDanfoss
Sub brandChar-Lynn