Danfoss logo
M02040AB03AF0100010000000AAAAF, M02040AB03AF0100010000000AAAAF-product-details

M02040AB03AF0100010000000AAAAF, M02040AB03AF0100010000000AAAAF

12016875


Tools

Product specifications

Characteristic
Value
Model CodeM02040AB03AF0100010000000AAAAF
Motor Series2000 Series
Valve systemDisc valve with valve drive
Orbital gearwheel set typeGeroler
Motor size65
Geometric displacement [cm3/r [in3/r]]66.5 [4.06]
Motor typeWheel
Motor functionStandard
Mounting flange type4 Bolt - Wheel
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]108.0 x 6.4, 147.6, 13.6 [4.25 x 0.25, 5.81, 0.54] Rear: 127.0 x 3.3, 147.6, 13.6 [5.00 x 0.13, 5.81, 0.54]
Shaft dimensionDia. 1 1/4 inch, 1:8 SAE J501, 1 - 20 UNEF-2A thread in shaft end
Shaft KeySquare key, 5/16 x 1 inch
Main port thread typeUN / UNF
Main port styleSideport - 180 deg to each other
Main port dimension1 1/16 - 12 UN-2B SAE O-Ring port
Drain Port Dimension7/16 - 20 UNF-2B SAE O-Ring port
Brake Release Port Dimensionn/a
PaintedNo
Paint informationn/a
Special features hardwareStandard
Special Features AssemblyStandard
Dust sealStandard
Shaft SealNBR - Standard
Seal Kit61258-000
Front bearing typeTapered roller bearing
Rear bearing typeTapered roller bearing
Orbital gearwheel setStandard
Check valve functionYes
Hydraulic valve functionNone
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
Design Code06