Danfoss logo
MOTOR-ORBITAL,XLS SERIES  80 [4.9], MCS080AA03AA110020A000C00B-product-details

MOTOR-ORBITAL,XLS SERIES 80 [4.9], MCS080AA03AA110020A000C00B

12024889


Tools

Product specifications

Characteristic
Value
Model CodeMCS080AA03AA110020A000C00B
Motor SeriesXLS Series
Valve systemSpool valve
Orbital gearwheel set typeGeroler
Motor size80
Geometric displacement [cm3/r [in3/r]]80.1 [4.89]
Motor typeStandard
Motor functionStandard
Mounting flange type2 Bolt - A
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]82.6 x 5.0, 106.4, 13.5 [3.25 x 0.20, 4.19, 0.53]
Shaft typeStraight
Shaft dimensionDia. 1 inch, M8 thread in shaft end
Shaft KeySquare key, 1/4 x 1 1/4 inch
Main port thread typeBSP
Main port styleSideport - staggered
Main port dimensionG 1/2, 4 x M8 block mounting threads
Drain Port DimensionG 1/4
Brake Release Port Dimensionn/a
PaintedYes
Paint informationPainted, Black
Special features hardwareStandard
Special Features AssemblyStandard
Dust sealStandard
Shaft SealNBR - High pressure
Seal KitZ331-59
Front bearing typeJournal bearing
Rear bearing typeJournal bearing
Orbital gearwheel setStandard
Check valve functionYes
Hydraulic valve functionNone
SensorNone
PackagingNo data available
Name TagDanfoss name tag