Product specifications
Characteristic | Value |
---|---|
Model Code | M0J12B06B2000A0B |
Motor Series | J Series |
Valve system | Spool valve |
Orbital gearwheel set type | Geroler |
Motor size | 20 |
Geometric displacement [cm3/r [in3/r]] | 19.8 [1.21] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 5 Bolt - Round |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 31.5 x 5.1, 45.0, M6 x 1 [1.24 x 0.20, 1.77, M6 x 1] |
SHAFT TYPE | Splined |
Shaft dimension | Dia. 16.5 mm, 9T B17 x 14 DIN 5482, M6 x 1.00-6H thread in shaft end |
Shaft Key | n/a |
Main port thread type | BSP |
Main port style | Endport - aligned |
Main port dimension | G 1/4 |
Drain Port Dimension | G 1/8 |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Primer, Black, Low gloss |
Special features hardware | Standard |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Front bearing type | Journal bearing |
Rear bearing type | Journal bearing |
Orbital gearwheel set | Standard |
Check valve function | No |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Brand | Danfoss |
Sub brand | Char-Lynn |