Product specifications
Characteristic | Value |
---|---|
Model Code | M0J05A01D1000A0B |
Motor Series | J Series |
Valve system | Spool valve |
Orbital gearwheel set type | Geroler |
Motor size | 8 |
Geometric displacement [cm3/r [in3/r]] | 8.2 [0.50] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 5 Bolt - Round |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 31.5 x 5.1, 45.0, 1/4 - 28 UNF [1.24 x 0.20, 1.77, 1/4 - 28 UNF] |
Shaft type | Straight |
Shaft dimension | Dia. 5/8 inch, 1/4 - 28 UNF-2B thread in shaft end |
Shaft Key | Square key |
Main port thread type | UN / UNF |
Main port style | Sideport - aligned |
Main port dimension | 9/16 - 18 UNF-2B SAE O-Ring port |
Drain Port Dimension | 3/8 - 24 UNF-2B SAE O-Ring port |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Primer, Black, Low gloss |
Special features hardware | Standard |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | No data available |
Front bearing type | Journal bearing |
Rear bearing type | Journal bearing |
Orbital gearwheel set | Standard |
Check valve function | No |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Brand | Danfoss |
Sub brand | Char-Lynn |