Product specifications
Characteristic | Value | Description |
---|---|---|
Model Code | OMT-0160-B-NN-W48-AD-1D-F18-A-A-1B-1-N-NN-NNNNN-NN-NN-NN-SP-NNN | |
Motor Series | OMT Series | |
Valve system | Disc valve with valve drive | |
Orbital gearwheel set type | Geroler | |
Motor size | 160 | |
Geometric displacement [cm3/r [in3/r]] | 161.1 [9.83] | |
Motor type | Wheel | |
Motor function | Standard | |
Mounting flange type | 4 Bolt - Wheel | |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 160.0 x 7.0, 200.0, 18.0 [6.30 x 0.32, 7.87, 0.71] Rear: 172.0 x 3.5, 200.0, 18.0 [6.77 x 0.14, 7.87, 0.71] | |
Shaft type | TAPERED | |
Shaft dimension | Dia. 45 mm, 1:10, 2 x M30 thread in shaft end | |
Shaft Key | Rectangular key, B12 x 8 x 28 mm, DIN 6885 | |
Main port thread type | BSP | |
Main port style | Sideport - staggered | |
Main port dimension | G 3/4, 4 x M10 block mounting threads | |
Drain Port Dimension | G 1/4 | |
Brake Release Port Dimension | n/a | |
Painted | No | |
Paint information | n/a | |
Special features hardware | Standard | |
Special Features Assembly | Standard | |
Dust seal | Standard | |
Shaft Seal | NBR - Standard | |
Seal Kit | 151B0113 | |
Front bearing type | Tapered roller bearing | |
Rear bearing type | Tapered roller bearing | |
Orbital gearwheel set | Standard | |
Check valve function | Yes | |
Hydraulic valve function | None | |
Sensor | None | |
Packaging | Single pack | |
Name Tag | Danfoss name tag | |
Design Code | 2 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |