Product specifications
Characteristic | Value |
---|---|
Model Code | MT0022AA16AA000000AE00ER0AA00A |
Motor Series | T Series |
Valve system | Spool valve |
Orbital gearwheel set type | Geroler |
Motor size | 35 |
Geometric displacement [cm3/r [in3/r]] | 35 [2.2] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 2 Bolt - A |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 3.1, 106.4, 13.6 [3.25 x 0.12, 4.19, 0.54] |
Shaft type | Splined |
Shaft dimension | Dia. 7/8 inch, 13T |
Shaft Key | n/a |
Main port thread type | UN / UNF |
Main port style | Sideport - aligned |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
Drain Port Dimension | None |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Primer, Black, Low gloss |
Special features hardware | Increased housing leakage |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | 9900808-000 |
Front bearing type | Journal bearing |
Rear bearing type | Journal bearing |
Orbital gearwheel set | Standard |
Check valve function | No |
Hydraulic valve function | None |
Sensor | Speed, Hall effect, 15 pulses, 127 mm [5.0 inch] wire lenght, Packard weather pac shroud connector |
Packaging | No data available |
Name Tag | Danfoss name tag |
Design code | 01 |
Brand | Danfoss |
Case flow options | None |
Customer identification | None |
Design code | One |
Displacement | 35 cm3/r [2.2 in3/r] |
Geroler options | None |
MOUNTING TYPE | 2 s p83 b106 h14 |
Mounting type | 2 s p83 b106 h14 |
Output shaft type | 16 spl 13t |
Output shaft type | 16 spl 13t |
Paint packaging | Primer low gloss black |
Port Type | 7/8-14 |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Standard seals |
Seal options | Standard seals |
Series | T series motor |
Series | T series motor |
Shaft options | None |
Special assembly instructions | None |
Speed sensor | Wpc s 15p 127mm wire |
Sub brand | Char-Lynn |
Valve options | None |