Product specifications
Characteristic | Value |
---|---|
Model Code | ADK12AJ06AA000000000000A |
Motor Series | 4000 Compact Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 200 |
Geometric displacement [cm3/r [in3/r]] | 201.4 [12.29] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 4 Bolt - Magneto |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 2.8, 106.4, 13.6 [3.25 x 0.11, 4.19, 0.54] |
Shaft type | Splined |
Shaft dimension | Dia. 1 1/4 inch, 14T, 3/8 - 16 UNC-2B thread in shaft end |
Shaft Key | n/a |
Main port thread type | UN / UNF |
Main port style | Sideport - staggered |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
Drain Port Dimension | None |
Brake Release Port Dimension | n/a |
Painted | No |
Paint information | n/a |
Special features hardware | Standard |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | No data available |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Standard |
Check valve function | Yes |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design Code | 01 |
Brand | Danfoss |
Sub brand | Char-Lynn |