Product specifications
Characteristic | Value |
---|---|
Model code | ADK20AC10AE020000000000A |
Motor Series | 4000 Compact Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 325 |
Geometric displacement [cm3/r [in3/r]] | 324.6 [19.81] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 2 Bolt - A |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] SAE A |
Shaft type | Straight |
Shaft dimension | Dia. 32 mm, M8 x 1.25-6H thread in shaft end |
Shaft Key | Rectangular key, 10 x 8 x 45 mm |
Main port thread type | Manifold |
Main port style | Sideport - staggered |
Main port dimension | Port A: 0.500 inch & Port B: 0.625 inch drilled hole, 3 x M10 x 1.50-6H block mounting threads |
Drain Port Dimension | G 1/4 |
Brake Release Port Dimension | n/a |
Painted | No |
Paint information | n/a |
Special features hardware | None |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | No data available |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Standard |
Check valve function | Yes |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design code | 01 |
Accessories | None |
Brand | Danfoss |
CMM | 4KC_CMM |
Case flow options | G1/4 |
Customer identification | None |
Design code | First |
Displacement | 324.6 cm3/r [19.81 in3/r] |
Low pressure relief | None |
Low pressure relief | None |
Mounting type | 2 s p83 b106 h14 |
Mounting type | 2 s p83 b106 h14 |
Output shaft type | Str 32mm m8 |
Paint packaging | No paint, individual box |
Port type | Man 3xm10 |
Product | Motor |
Product View (Switch) | Global (Standard) |
Series | 4000 compact series |
Series | 4000 compact series |
Special assembly instructions | None |
Sub brand | Char-Lynn |
Valve options | None |