Product specifications
Characteristic | Value |
---|---|
Model Code | MDL089AA05AA000000001AA00B |
Motor Series | Delta Series |
Valve system | Disc valve on the output shaft |
Orbital gearwheel set type | Geroler |
Motor size | 145 |
Geometric displacement [cm3/r [in3/r]] | 146 [8.9] |
Motor type | Wheel |
Motor function | Standard |
Mounting flange type | 4 Bolt - Wheel |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 147.6, 13.6 [3.25 x 0.25, 5.81, 0.54] Rear: 127.0 x 13.9, 147.6, 13.6 [5.00 x 0.55, 5.81, 0.55] |
Shaft type | Splined |
Shaft dimension | Dia. 1 1/2 inch, 17T, 3/8 - 16 UNC-2B thread in shaft end |
Shaft Key | n/a |
Main port thread type | UN / UNF |
Main port style | Sideport - aligned |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
Drain Port Dimension | None |
Brake Release Port Dimension | n/a |
Painted | No |
Paint information | n/a |
Special features hardware | Standard |
Special Features Assembly | Direction of rotation |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | 9900436-000 |
Front bearing type | Needle roller bearing |
Rear bearing type | Needle roller bearing |
Orbital gearwheel set | Standard |
Check valve function | No |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |