Product specifications
Characteristic | Value |
---|---|
Model Code | MTB226AA01AC00A0000000AB0AA00B |
Motor Series | T Series |
Valve system | Spool valve |
Orbital gearwheel set type | Geroler |
Motor size | 370 |
Geometric displacement [cm3/r [in3/r]] | 370 [22.6] |
Motor type | Motor - Brake |
Motor function | Brake - Low release pressure, Higher efficiency and smooth running (Low speed valving) |
Mounting flange type | 2 Bolt - A |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 3.1, 106.4, 13.6 [3.25 x 0.12, 4.19, 0.54] |
Shaft type | Straight |
Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end |
Shaft Key | Woodruff key |
Main port thread type | Manifold |
Main port style | Sideport - aligned |
Main port dimension | 0.500 inch drilled hole, 4 x 5/16 - 18 UNC-2B mounting threads |
Drain Port Dimension | None |
Brake Release Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring Port |
Painted | Yes |
Paint information | Primer, Black, Low gloss |
Special features hardware | Low speed valve |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | No data available |
Front bearing type | Journal bearing |
Rear bearing type | Journal bearing |
Orbital gearwheel set | Standard |
Check valve function | No |
Hydraulic valve function | None |
Sensor | None |
Packaging | No data available |
Name Tag | Danfoss name tag |
Design code | 2 |
Brand | Danfoss |
CMM | T-BRAKE_CMM |
Case flow options | None |
Customer identification | None |
Design code | Two |
Displacement | 370 cm3/r [22.6 in3/r] |
Geroler options | Standard |
Mounting type | 2 s p83x3 b106 h14 |
Mounting type | 2 s p83x3 b106 h14 |
Output shaft type | 01 Str 1in |
Output shaft type | 01 Str 1in |
Paint packaging | Primer low gloss black |
Port type | Man 5/16-18 |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Standard seals |
Seal options | Standard seals |
Series | T series motor w/brake |
Series | T series motor w/brake |
Shaft options | None |
Special assembly instructions | None specified |
Speed sensor | None |
Sub brand | Char-Lynn |
Valve options | None |