Product specifications
Characteristic | Value |
---|---|
Model Code | M22096AH16AD02000100000ABAAAAA |
Motor Series | 2000 Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 160 |
Geometric displacement [cm3/r [in3/r]] | 158.1 [9.65] |
Motor type | Standard |
Motor function | Two-speed motor |
Mounting flange type | 4 Bolt - Square |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] |
SHAFT TYPE | Straight |
Shaft dimension | Dia. 32 mm, M8 x 1.25-6H thread in shaft end |
Shaft Key | Rectangular key, 10 x 8 x 45 mm |
Main port thread type | BSP |
Main port style | Sideport - staggered |
Main port dimension | G 1/2, 4 x M10 x 1.5-6H block mounting threads |
Drain Port Dimension | G 1/4, G 1/4 pilot control port, Optional G 1/4 drain port for pilot operated normally low speed |
Brake Release Port Dimension | n/a |
Painted | No |
Paint information | n/a |
Special features hardware | Standard |
Special Features Assembly | Direction of rotation |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | No data available |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Standard |
Check valve function | No |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design Code | 01 |
Brand | Danfoss |
Sub brand | Char-Lynn |