Product specifications
Characteristic | Value |
---|---|
Model Code | M22080AZ39AD0200010000000AAAAA |
Motor Series | 2000 Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 130 |
Geometric displacement [cm3/r [in3/r]] | 130.6 [7.97] |
Motor type | Short |
Motor function | Two-speed motor |
Mounting flange type | 4 Bolt - Short |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 100.0 x 6.1, 125.0, 11.0 [3.94 x 0.24, 4.92, 0.43] - Spec. Component |
Shaft type | None |
Shaft dimension | n/a |
Shaft Key | n/a |
Main port thread type | BSP |
Main port style | Sideport - staggered |
Main port dimension | G 1/2, 4 x M10 x 1.5-6H block mounting threads |
Drain Port Dimension | G 1/4, G 1/4 pilot control port, Optional G 1/4 drain port for pilot operated normally low speed |
Brake Release Port Dimension | n/a |
Painted | No |
Paint information | n/a |
Special features hardware | Spec. Component |
Special Features Assembly | Standard |
Dust seal | n/a |
Shaft Seal | n/a |
Seal Kit | No data available |
Front bearing type | n/a |
Rear bearing type | n/a |
Orbital gearwheel set | Standard |
Check valve function | No |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design Code | 01 |
Brand | Danfoss |
Sub brand | Char-Lynn |