Product specifications
Characteristic | Value |
---|---|
Brake type | Without brake |
Design code | Third |
Displacement | 311 cm3/r (18.9784 in3/r) |
GG SPEC | L-LH,LB,LD |
Pinion/flange type | 1-1/4“ Spline |
Port Type | G1/2 P-pitch 50.8 |
Product Series | 4,000 Series with pinion brake |
Special features | None |