Product specifications
Characteristic | Value |
---|---|
Special features hardware | Wpc s 15p 127mm wire |
Case flow options | G1/8 |
Customer identification | None |
Design code | Two |
Displacement | 12.9 cm3/r [.79 in3/r] |
Mounting type | 5 p31 b45 m6 |
Output shaft type | Str 16mm m6 s5mm |
Paint packaging | Primer low gloss black |
Port type | Side g3/8 |
Product | Motor |
Product View (Switch) | SGLB |
Series | J2 series |
Special assembly instructions | None |