Product specifications
Characteristic | Value |
---|---|
Model Code | M02080AH17AS0200010000000ABAAF |
Motor Series | 2000 Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 130 |
Geometric displacement [cm3/r [in3/r]] | 130.6 [7.97] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 4 Bolt - Square |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] |
Shaft type | Straight |
Shaft dimension | Dia. 1 1/4 inch, 3/8 - 16 UNC-2B thread in shaft end |
Shaft Key | Square key, 5/16 x 5/16 x 1 1/4 inch |
Main port thread type | BSP |
Main port style | Sideport - staggered |
Main port dimension | G 1/2, 2 x M10 x 1.5-6H block mounting threads |
Drain Port Dimension | G 1/4 |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Primer, Black, Low gloss |
Special features hardware | Spec. Component |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | 9900684-000 |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Standard |
Check valve function | Yes |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design Code | 06 |
Accessories | None |
CUSTOMER IDENTIFICATION | None |
Case flow options | G1/4 |
Design code | Sixth |
Displacement | 130.6 cm3/r [7.97 in3/r] |
Geroler options | Standard |
Low pressure relief | None |
Mounting type | 4 s p83 b106 h14 |
Output shaft type | Str 1.25 s5/16x1.25 corrosion |
Paint packaging | Primer low gloss black |
Port type | Sta g1/2 european |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Standard |
Series | 2000 series |
Special assembly instructions | None |