Product specifications
Characteristic | Value |
---|---|
Model Code | M02055AF01AF0100010000000AAAAF |
Motor Series | 2000 Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 90 |
Geometric displacement [cm3/r [in3/r]] | 90.6 [5.53] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 2 Bolt - B |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 101.6 x 9.4, 146.0, 14.4 [4.00 x 0.37, 5.75, 0.57] SAE B |
SHAFT TYPE | Straight |
Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end |
Shaft Key | Woodruff key, 1/4 x 1 inch |
Main port thread type | UN / UNF |
Main port style | Sideport - 180 deg to each other |
Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port |
Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
Brake Release Port Dimension | n/a |
Painted | No |
Paint information | n/a |
Special features hardware | Standard |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | 61258-000 |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Standard |
Check valve function | Yes |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design code | 06 |
Accessories | None |
Case flow options | 7/16-20 |
Customer identification | None |
Design code | Sixth |
Displacement | 90.6 cm3/r [5.53 in3/r] |
Geroler options | Standard |
Low pressure relief | None |
Mounting type | 2 s p102 b146 h14 |
Output shaft type | Str 1in 1/4-20 w1in |
Paint packaging | No paint |
Port type | 180 1 1/16-12 |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Standard |
Series | 2000 series |
Special assembly instructions | None |