Danfoss logo
MOTOR-ORBITAL,6000 SERIES 310 (19.0), M06190AC02AA02000000000000000F, M06190AC02AA02000000000000000F-product-details

MOTOR-ORBITAL,6000 SERIES 310 (19.0), M06190AC02AA02000000000000000F, M06190AC02AA02000000000000000F

84010837


Tools

Product specifications

Characteristic
Value
Model CodeM06190AC02AA02000000000000000F
Motor Series6000 Series
Valve systemDisc valve with valve drive
Orbital gearwheel set typeGeroler
Motor size310
Geometric displacement [cm3/r [in3/r]]312.0 [19.04]
Motor typeWheel
Motor functionStandard
Mounting flange type4 Bolt - Wheel
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]139.7 x 7.9, 184.2, 14.4 [5.50 x 0.31, 7.25, 0.57]
Shaft dimensionDia. 1 3/4 inch, 1:8 SAE J501, 1 1/4 - 18 UNEF-2A thread in shaft end
Shaft KeySquare key, 7/16 x 1 1/4 inch
Main port thread typeUN / UNF
Main port styleSideport - staggered
Main port dimension1 5/16 - 12 UN-2B SAE O-Ring port
Drain Port Dimension7/16 - 20 UNF-2B SAE O-Ring port
Brake Release Port Dimensionn/a
PaintedNo
Paint informationn/a
Special features hardwareStandard
Special Features AssemblyStandard
Dust sealStandard
Shaft SealNBR - Standard
Front bearing typeTapered roller bearing
Rear bearing typeTapered roller bearing
Orbital gearwheel setStandard
Check valve functionYes
Hydraulic valve functionNone
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
Design Code06
AccessoriesNone
Case flow options7/16-20 check valve
Customer identificationNone
Design codeSixth
Displacement312.0 cm3/r [19.04 in3/r]
Geroler optionsStandard
Low pressure reliefNone
Mounting type4 w p140 b184 h14
Output shaft typeTap 1.75in
Paint packagingNo paint
Port TypeSta 1 5/16-12
Pressure flow optionNone
ProductMotor
Product View (Switch)Global (Standard)
Seal optionsStandard
Series6000 series
Special assembly instructionsNone