Product specifications
Characteristic | Value |
---|---|
Special features hardware | None |
Accessories | Third generation brake |
Customer identification | Toro |
Design code | Two |
Displacement | 300 cm3/r [18.3 in3/r] |
Geroler options | Standard |
Mounting type | 4 w p83 b148 h14 |
Output shaft type | Tap 1.5in toro special sfl |
Paint packaging | Black special aw |
Port type | 7/8-14 |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | SGLB |
Seal options | Standard |
Series | Delta series |
Special assembly instructions | Reverse rotation |