Product specifications
Characteristic | Value |
---|---|
Model Code | MT0049AA02AA1300070000002AA00A |
Motor Series | T Series |
Valve system | Spool valve |
Orbital gearwheel set type | Geroler |
Motor size | 80 |
Geometric displacement [cm3/r [in3/r]] | 80 [4.9] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 2 Bolt - A |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 3.1, 106.4, 13.6 [3.25 x 0.12, 4.19, 0.54] |
Shaft type | Splined |
Shaft dimension | Dia. 1 inch, SAE 6B, 1/4 - 20 UNC-2B thread in shaft end |
Shaft Key | n/a |
Main port thread type | UN / UNF |
Main port style | Sideport - aligned |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Primer, Black, Low gloss |
Special features hardware | Standard |
Special Features Assembly | Turned component |
Dust seal | Standard |
Shaft Seal | HNBR - High pressure |
Seal Kit | 9900752-000 |
Front bearing type | Journal bearing |
Rear bearing type | Journal bearing |
Orbital gearwheel set | Standard |
Check valve function | Yes |
Hydraulic valve function | None |
Sensor | None |
Packaging | No data available |
Name Tag | Danfoss name tag |
Design code | 01 |
Case flow options | Icv 7/16-20 end cap |
Customer identification | None |
Design code | One |
Displacement | 80 cm3/r [4.9 in3/r] |
Geroler options | None |
Mounting type | 2 s p83 b106 h14 |
Output shaft type | 02 spl 6b |
Paint packaging | Primer low gloss black |
Port type | 7/8-14 |
Product | Motor |
Product View (Switch) | SGLB |
Seal options | Hp shaft seal |
Series | T series motor |
Shaft options | None |
Special assembly instructions | Flange rotated 90 degrees |
Speed sensor | None |
Valve options | None |