Product specifications
Characteristic | Value |
---|---|
Model Code | MH0141FA24FD00000000AE000AA09J |
Motor Series | H Series |
Valve system | Spool valve |
Orbital gearwheel set type | Gerotor |
Motor size | 230 |
Geometric displacement [cm3/r [in3/r]] | 231 [14.1] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 4 Bolt - Square |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, M10 x 1.50-6H [1.75 x 0.12, 3.25, M10 x 1.50-6H] |
Shaft type | Straight |
Shaft dimension | Dia. 25 mm, M8 x 1.25-6H thread in shaft end |
Shaft Key | Square key, 8 x 30 mm |
Main port thread type | UN / UNF |
Main port style | Sideport - aligned |
Main port dimension | Port A fitting: 1 3/16 - 16 UN-2A & Port B fitting: 1 - 14 UN-2A - Spec. Component |
Drain Port Dimension | None |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Primer, Black, Low gloss |
Special features hardware | Spec. Component |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | 60540-000 |
Front bearing type | Journal bearing |
Rear bearing type | Journal bearing |
Orbital gearwheel set | Standard |
Check valve function | No |
Hydraulic valve function | Relief valve @ 34.5 bar [500 psi] - Spec. Component |
Sensor | None |
Packaging | No data available |
Name Tag | Customized |
Design code | 09 |
Case flow options | None |
Customer identification | Cnh |
Design code | Nine |
Displacement | 231 cm3/r [14.1 in3/r] |
Gerotor options | None |
Mounting type | 4 s p44x3 b83 m10 |
Output shaft type | 24 str 25mm |
Paint packaging | Primer low gloss black |
Port type | Fit 13/16-16, 1-14 |
Product | Motor |
Product View (Switch) | SGLB |
Seal options | Standard seals |
Series | H series motor |
Shaft options | None |
Special assembly instructions | None |
Speed sensor | None |
Valve options | Direct acting relief valve 35 |