Product specifications
Characteristic | Value |
---|---|
Model Code | M02062AJ04AA0100013AG00ABATAAF |
Motor Series | 2000 Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 100 |
Geometric displacement [cm3/r [in3/r]] | 101.6 [6.20] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 4 Bolt - Magneto |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 2.8, 106.4, 13.6 [3.25 x 0.11, 4.19, 0.54] |
Shaft type | Splined |
Shaft dimension | Dia. 1 1/4 inch, 14T, 3/8 - 16 UNC-2B thread in shaft end |
Shaft Key | n/a |
Main port thread type | UN / UNF |
Main port style | Sideport - staggered |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Environmental coated, Black |
Special features hardware | Standard |
Special Features Assembly | Direction of rotation |
Dust seal | Standard |
Shaft Seal | NBR - High pressure |
Seal Kit | 9900352-000 |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Standard |
Check valve function | Yes |
Hydraulic valve function | None |
Sensor | Speed and Direction, Hall effect, 60 pulses, M12 connector |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design code | 06 |
Accessories | M12 s+d 60p+d |
Case flow options | 7/16-20 |
Customer identification | None |
Design code | Sixth |
Displacement | 101.6 cm3/r [6.20 in3/r] |
Geroler options | Standard |
Low pressure relief | None |
Mounting type | 4 m p83 b106 h14 pl3 |
Output shaft type | Spl 14t 12/24 3/8-16 |
Paint packaging | Environmental black |
Port type | Sta 7/8-14 |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Hp shaft seal |
Series | 2000 series |
Special assembly instructions | Rev rot |