Product specifications
Characteristic | Value |
---|---|
Model Code | MDL241AB42AC0C0000000AB00B |
Motor Series | Delta Series |
Valve system | Disc valve on the output shaft |
Orbital gearwheel set type | Geroler |
Motor size | 395 |
Geometric displacement [cm3/r [in3/r]] | 395 [24.1] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 6 Bolt - Magneto |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 2.5, 106.4, 13.6 [3.25 x 0.10, 4.19, 0.54] SAE A |
SHAFT TYPE | Straight |
Shaft dimension | Dia. 32 mm, M8 x 1.25-6H thread in shaft end |
Main port thread type | BSP |
Main port style | Sideport - aligned |
Main port dimension | G 1/2 |
Drain Port Dimension | None |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Primer, Black, Low gloss |
Special features hardware | Spec. Component |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | 9900436-000 |
Front bearing type | Needle roller bearing |
Rear bearing type | Needle roller bearing |
Orbital gearwheel set | Special |
Check valve function | No |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Accessories | None |
Customer identification | None |
Design code | Two |
Displacement | 395 cm3/r [24.1 in3/r] |
Geroler options | Reduced noise |
Mounting type | 6 s p83 b106 h14 pl3 |
Output shaft type | Str 32mm 32 key |
Paint packaging | Black, individual box |
Port type | G1/2 |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | SGLB |
Seal options | Standard |
Series | Delta series |
Special assembly instructions | None |