Product specifications
Characteristic | Value |
---|---|
Special features hardware | None |
Accessories | None |
Case flow options | 7/16-20 |
Customer identification | John deere number on label |
Design code | Sixth |
Displacement | 244.3 cm3/r [14.91 in3/r] |
Geroler options | Standard |
Low pressure relief | None |
Mounting type | 2 s p102 b146 h14 |
Output shaft type | Spl 14t 12/24 3/8-16 |
Paint packaging | Black, deere rcg34, 2d code |
Port Type | Sta 7/8-14 |
Pressure flow option | Integral crossover relief 207 |
Product | Motor |
Product View (Switch) | SGLB |
Seal options | Hp shaft seal |
Series | 2000 series |
Special assembly instructions | None |