Product specifications
Characteristic | Value |
---|---|
Special features hardware | None |
Accessories | None |
Case flow options | 7/16-20 |
Customer identification | Sunsource |
Design code | Sixth |
Displacement | 194.8 cm3/r [11.89 in3/r] |
Geroler options | Standard |
Low pressure relief | None |
Mounting type | 2 s p102 b146 h14 |
Output shaft type | Spl 13t 16/32 |
Paint packaging | Primer low gloss black bulk |
Port type | Man 3x3/8-16 |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | SGLB |
Seal options | Standard |
Series | 2000 series |
Special assembly instructions | Rev rot |