Product specifications
Characteristic | Value |
---|---|
Special features hardware | None specified |
Case flow options | None |
Customer identification | None |
Design code | Two |
Displacement | 244 cm3/r [14.9 in3/r] |
Geroler options | Standard |
Mounting type | 2 s p83x3 b106 h14 |
Output shaft type | 24 Str 25mm |
Paint packaging | No paint |
Port type | 7/8-14 |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Standard seals |
Series | T series motor w/brake |
Shaft options | None |
Special assembly instructions | None specified |
Speed sensor | None |
Valve options | None |