Product specifications
Characteristic | Value |
---|---|
Special features hardware | None specified |
CMM | T_CMM |
Case flow options | None |
Customer identification | John deere |
Design code | One |
Displacement | 131 cm3/r [8.0 in3/r] |
Geroler options | None |
Mounting type | 4 s p44x3 b83 m10 |
Output shaft type | 02 Spl 6b |
Paint packaging | Primer john deere glossy green |
Port type | M22 |
Product | Motor |
Product View (Switch) | SGLB |
Seal options | Hp shaft seal |
Series | T series motor |
Shaft options | None |
Special assembly instructions | None |
Speed sensor | None |
Valve options | None |