Product specifications
Characteristic | Value |
---|---|
Special features hardware | None |
Accessories | Wpc s 30p 127mm wire |
CMM | 6K_CMM |
Case flow options | 9/16-18 rf shuttle |
Customer identification | None |
Design code | Sixth |
Displacement | 246.5 cm3/r [15.04 in3/r] |
Geroler options | Standard |
Low pressure relief | Set @ 4.5 bar [65 lbf/in2] |
Mounting type | 4 s p127 b162 h14 |
Output shaft type | Spl 17t 12/24 sl40 |
Paint packaging | Primer low gloss black |
Port type | Sta 1 5/16-12 |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | SGLB |
Seal options | Standard |
Series | 6000 series |
Special assembly instructions | None |