Product specifications
Characteristic | Value |
---|---|
Special features hardware | None |
Accessories | Brake - upgraded |
CMM | DELTA BRAKE_CMM |
Customer identification | None |
Design code | Two |
Displacement | 300 cm3/r [18.3 in3/r] |
Geroler options | Standard |
Helper Product View (Switch) | SGLB |
Mounting type | 4 w p83 b148 h14 |
Output shaft type | Str 1.5in 5/8-18 straight key |
Paint packaging | Black, individual box |
Port type | 7/8-14 |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | SGLB |
Seal options | Standard |
Series | Delta series |
Special assembly instructions | None |