Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Design Code | Ninth |
Displacement | 40 cm3/r (2.4409 in3/r) |
Drain | With drain |
Flange | 2 bolt flange |
Output shaft type | 27MM Straight key 7x7x31.7 |
Port type | G1/2 O-ring port |
Product series | H Series |
Special features | Old shaft seal |
Sub brand | Char-Lynn |